The ATWINC15x0-MR210xB module has received regulatory
approval from the following countries:
- ATWINC1500-MR210PB
- United States/FCC ID: 2ADHKATWINC1500
- Canada
- IC ID: 20266-WINC1500PB
- HVIN: ATWINC1500-MR210PB
- PMN: ATWINC1500-MR210PB
- Europe: CE
- Japan/MIC: 005-101762
- Korea/KCC: R-CRM-mcp-WINC1510MR210P
- Taiwan/NCC: CCAN18LP0321T2
- China/SRRC: CMIIT ID: 2018DJ1305
- ANATEL: 08497-18-08759
- ATWINC1510-MR210PB
- United States/FCC ID: 2ADHKATWINC1510
- Canada
- IC ID: 20266-ATWINC1510
- HVIN: ATWINC1510-MR210PB
- PMN: ATWINC1510-MR210PB
- Europe: CE
- Japan/MIC: 005-101762
- Korea/KCC: R-CRM-mcp-WINC1510MR210P
- Taiwan/NCC: CCAN18LP0320T0
- China/SRRC: CMIIT ID: 2018DJ1310
- ANATEL: 08497-18-08759
- ATWINC1500-MR210UB
- United States/FCC ID: 2ADHKATWINC1500U
- Canada
- IC ID: 20266-WINC1500UB
- HVIN: ATWINC1500-MR210UB
- PMN: ATWINC1500-MR210UB
- Europe: CE
- ANATEL: 08497-18-08759
- ATWINC1510-MR210UB
- United States/FCC ID: 2ADHKATWINC1500U
-
Canada
- IC: 20266-WINC1500UB
- HVIN: ATWINC1510-MR210UB
- PMN: ATWINC1510-MR210UB
- Europe: CE
- ANATEL: 08497-18-08759
Gain Table for Individual Regulatory
Region
The default firmware uses a common gain table that meets IEEE 802.11 specifications and
regulatory regions (ATWINC15x0-MR210PB – United States/FCC, Canada/ISED, Europe/CE,
Japan/MIC, Korea/KCC, Taiwan/NCC and China/SRRC; ATWINC15x0-MR210UB – United States/FCC,
Canada/ISED and Europe/CE). In some cases, the output power is limited by the regulatory
region with the most stringent transmit power limits. If the end product's destination
is known, the region-specific gain table can optionally be embedded into the firmware to
optimize performance.
The application gain table for individual regulatory region is available on
ATWINC15x0-MR210PB and ATWINC15x0-MR210UB product page. Customers can update the gain
table in firmware by following the instructions in section 6. Updating Application Gain
Table into ATWINC15x0 of
ATWINC15x0 – Deriving Application Gain Table Application
Note.
Note: The users in Brazil must ensure that application gain table for Brazil
is embedded into the firmware. The application gain table for Brazil/ANATEL is
available on ATWINC15x0-MR210PB product page.