In order to understand the structure of the provided drivers, it is necessary to review the different methods of serial memory access.
All accesses follow this sequence:
The number and values of the serialized bytes depends on the access type.
The SPI memory devices of this application note both support SPI mode 0 (0,0) and mode 3 (1,1). In the proposed driver mode 0 is selected (see the serial memory device datasheets for details).