With full 10-bit resolution, the 10-bit ADC results are stored to the ADC Result register (ADC.RES). With 8-bit resolution, the conversion results are truncated to eight bits (MSBs) before they are stored to the ADC Result register (ADC.RES). The two Least Significant bits are discarded.