The SmartDesign tool has a rich set of menu items. Right click a design object to access the menu.
- Configure IPs
- Make connections between design objects
- Rename design objects
- Highlight design objects
- Traverse up or down the hierarchy of instances
- Assign attributes of pins/nets/buses.
The list of the available user actions varies with the design object. Some actions are common to all objects, while other actions are unique to a design object (net/instances/pins/ports).
Note: Port/Instance/Net names must contain only alphanumerical characters and underscores. Names, that are violating this rule, will not be accepted by the Add Port or Modify/Rename dialog box.