This feature enables to add or modify the synthesis attributes of the SmartDesign objects (nets, ports, and instances), directly, from the SmartDesign canvas.
Attribute | Object |
---|---|
syn_insert_buffer | Port, instance |
syn_keep | Net |
syn_maxfan | Port, net, instance |
syn_no_compile_point | Module or architecture |
syn_noclockbuf | Port, net, module or architecture |
syn_noprune | Instance, module or architecture |
syn_preserve | Port, module or architecture |
syn_hier | Module or architecture |