Atmel Studio
Atmel Studio 6.1
- Support for Embedded Debugger
platform
- Support for Xplained Pro kits
- Advanced Software Framework
3.8.0
- AVR 8-bit Toolchain 3.4.2 (with
upstream GCC 4.7.2)
- AVR 32-bit Toolchain 3.4.2 (with
upstream GCC 4.4.7)
- Arm GCC Toolchain 4.7.3
- CMSIS 3.20
- Updated Visual Assist
- Command-Line utility for firmware
upgrade
- Stimulus for the simulator. Create a
stimuli file to write register values while executing the simulation.