This section contains information about the Extension Manager and the extension ecosystem.
Extensions and updates to Microchip Studio are available through the Microchip Gallery. Access it through gallery.microchip.com/policies/studio or use the extension manager in Microchip Studio under the Tools menu.
The set of extensions supporting a given Microchip Studio version may vary. Visit gallery.microchip.com/policies/studio to see which extensions are available for a given version of Microchip Studio. Note that at the time of the release of a new version of Microchip Studio, not all extensions have been ported from the previous version.
Microchip Studio does not automatically reinstall extensions installed on previous versions of Microchip Studio.