Some Questions to Answer First
- 1.What device are you working with? Often an upgrade to a newer pack (DFP/TP)
version for MPLAB X IDE is required to support newer devices.
- 2.Are you using a Microchip demo board or one of your own design? Have you
followed the guidelines for resistors/capacitors for communications connections? See
Target Connections.
- 3.Have you powered the target? The emulator can only power the target when it
is powered by an external 9V power supply. For details see Power Specifications.
- 4.Are you using a USB hub in your set up? Is it powered? If you continue to
have problems, try using the emulator without the hub (plugged directly into the
PC.)
- 5.Are you using a communication
cable shipped with emulator? If you are using a longer cable, it may have
communications errors. If a longer cable is required, consider another type of
communication. See PC Connections.
- 6.Are you using the USB cable shipped with the debugger? Other USB cables may
be of poor quality, too long or do not support USB Communication.