The Code Profiling Configuration window can be opened after enabling the Code Profiling interface in the DGI Control Panel.
Field Name | Values | Usage |
---|---|---|
Enable Code Location | ON, OFF | Controls the state of the Program Counter sampling. |
Enable Stack Monitor | ON, OFF | Enables polling of the Stack Pointer to monitor stack usage (AVR® MCU with UPDI only) |
AVR MCU OCD messaging | ON, OFF | Enables routing of OCD messages to Data Visualizer rather than Atmel Studio. |
AVR MCU Sleep monitor | ON, OFF | Enables monitoring of the Sleep state of the MCU (AVR MCU with UPDI only) |
Add Memory Location | Adds a new entry of memory location to poll and control. A text box for entering the address (hexadecimal), selecting data type and a Delete button will appear. |
Each configuration option is detailed in the following sections.