Memory Violation

A Memory Execution Violation Reset occurs while executing an instruction that has been fetched from outside a valid execution area, clearing the MEMV bit. Refer to the Memory Execution Violation section in the Resets chapter for the available valid program execution areas and the PCON1 register definition for MEMV bit conditions.

Table 1. Memory Access Partition
REG Address Partition
BBEN = 1 SAFEN = 1 BBEN = 1 SAFEN = 0 BBEN = 0 SAFEN = 1 BBEN = 0 SAFEN = 0
PFM 00 0000h ... Last Block Memory Address Application Block(4) Application Block(4) Boot Block(4) Boot Block(4)
Last Boot Block Memory Address + 1(1) ... Last Program Memory Address - 80h Application Block(4) Application Block(4)
Last Program Memory Address - 7Fh(2) ... Last Program Memory Address SAF(4) SAF(4)
CONFIG Config Memory Address(3) CONFIG
Notes:
  1. 1.Last Boot Block Memory Address is based on BBSIZE.
  2. 2.Last Program Memory Address is the Flash size given in the Program Memory Organization section in the NVM - Nonvolatile Memory Control chapter.
  3. 3.Config Memory Address are the address locations of the Configuration Words given in the NVMREG Access to DIA, DCI, User ID, DEV/REV ID, and Configuration Words section in the NVM - Nonvolatile Memory Control chapter.
  4. 4.Each memory block has a corresponding write protection fuse defined by the WRTAPP, WRTB, and WRTC bits.