The enhanced mid-range core has a 15-bit Program Counter capable of addressing 32K x 14 program memory space. The table below shows the memory sizes implemented. Accessing a location above these boundaries will cause a wrap-around within the implemented memory space.
The Reset vector is at 0000h and the interrupt vector is at 0004h. Refer to the “Interrupts” chapter for more details.
Device | Program Memory Size (Words) | Last Program Memory Address |
---|---|---|
PIC16F15213 | 2048 | 07FFh |
PIC16F15214 | 4096 | 0FFFh |
PIC16F15223 | 2048 | 07FFh |
PIC16F15224 | 4096 | 0FFFh |
PIC16F15243 | 2048 | 07FFh |
PIC16F15244 | 4096 | 0FFFh |