1 Configuration Summary

Table 1-1. SAMA7G5 Series Configuration Summary
Feature SAMA7G54
Package BGA343
External memory support

NAND Flash, LPDDR2, LPDDR3, DDR2, DDR3, DDR3L, QSPI (NAND, NOR)

Number of PIOs 136
SDMMC 3
DDR bus 16-bit
GMAC RGMII / MII/RMII + MII / RMII
CAN-FD 6
FLEXCOM (USART/SPI/I2C) 12
ADC inputs 16 ext. + 3 int.
USB device/host 2/2 sharing 2 USB Type-C™ transceivers + 1 host
ISC MIPI CSI-2 + Parallel RGB
I2SMCC channels output/input 8/8
SSC 2
PDMC channels 
(2 microphones per channel) Up to 4
SPDIF RX + TX
Audio Sample Rate Converter 1
QSPI Octal + Quad
64-bit timers / 32-bit timers 6 / 2
PWM 4 differential signals, 2 external triggers, 2 fault inputs
Cryptography Asymmetric cryptography (CPKCC+CPKCL), AES, SHA, TRNG, TDES