77 Ordering Information

For details on ordering codes, refer to Product Identification System.

Ordering Code Tier Max CPU Speed Package Carrier Type Junction Temperature Range
SAMA7G54-V/4HB Industrial 1 GHz TFBGA343 Tray -40°C to +105°C
SAMA7G54T-V/4HB Tape and reel
SAMA7G54-E/4HBVAO Automotive 800 MHz Tray -40°C to +125°C
SAMA7G54T-E/4HBVAO Tape and reel