8.4 SRAM Data Memory

The primary task of the SRAM memory is to store application data. Also, the program stack is located at the end of SRAM. It is not possible to execute from SRAM.
Table 8-2. Physical Properties of SRAM Memory
Property

AVR128DB64

AVR128DB48

AVR128DB32

AVR128DB28

Size16 KB
Start address0x4000
End address0x7FFF