32.14 Register Definitions: CWG Control

Long bit name prefixes for the CWG peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 32-1. CWG Long Bit Name Prefixes
Peripheral Bit Name Prefix
CWG1 CWG1
CWG2 CWG2
CWG3 CWG3