26.10 Register Definitions: Timer2 Control

Long bit name prefixes for the Timer2 peripherals are shown in the table below. Refer to the “Long Bit Names” section of the “Register and Bit Naming Conventions” chapter for more information.

Table 26-2. Timer2 Long Bit Name Prefixes
Peripheral Bit Name Prefix
Timer2 T2
Timer4 T4
Timer6 T6
Important: References to module Timer2 apply to all the even numbered timers on this device (Timer2, Timer4, etc.).