30.9 Register Definitions: PWM Control

Long bit name prefixes for the PWM peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 30-1. PWM Bit Name Prefixes
Peripheral Bit Name Prefix
PWM1 PWM1
PWM2 PWM2
PWM3 PWM3