13.11 Scanning Modes

The interaction of the scanner with the system operation is controlled by the priority selection in the System Arbiter (Refer to the “Memory Access Scheme” section for more details.) Additionally, BURSTMD and TRIGEN bits also determine the operation of the Scanner.