Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device: PIC18F25Q43, PIC18F45Q43, PIC18F55Q43, PIC18F26Q43, PIC18F46Q43, PIC18F56Q43, PIC18F27Q43, PIC18F47Q43, PIC18F57Q43
Tape & Reel Option: Blank = Standard Packaging (Tube or Tray)
T = Tape & Reel
Temperature Range: I = -40°C to +85°C (Industrial)
E = -40°C to +125°C (Extended)
Package: SP = 28-lead SPDIP
SO = 28-lead SOIC
SS = 28-lead SSOP
STX = 28-lead VQFN
P = 40-lead PDIP
MP = 40-lead QFN
PT = 44-lead TQFP
PT = 48-lead TQFP
6LX = 48-lead VQFN
Examples:
  • PIC18F27Q43 T-E/SP: Tape and Reel, Extended temperature, 28-lead SPDIP
  • PIC18F46Q43 T-I/PT: Tape and Reel, Industrial temperature, 44-lead TQFP
  • PIC18F55Q43 T-I/6LX: Tape and Reel, Industrial temperature, 48-lead VQFN
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.