36.5 Register Definitions: I2C Control
Long bit name prefixes for the I2C peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bits Naming Conventions” chapter for more information.
Peripheral | Bit Name Prefix |
---|---|
I2C1 | I2C1 |