19.5.2 Interrupt Flags

Name: INTFLAGS
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
        VDDIO2IF 
Access R/W 
Reset 0 

Bit 0 – VDDIO2IF VDDIO2 Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set when the VDDIO2 Status (VDDIO2S) bit in MVIO.STATUS changes value.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the VDDIO2 Interrupt Flag.