19.5.1 Interrupt Control

Name: INTCTRL
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
        VDDIO2IE 
Access R/W 
Reset 0 

Bit 0 – VDDIO2IE VDDIO2 Interrupt Enable

This bit controls whether the interrupt for a VDDIO2 Status change is enabled or not.
ValueDescription
0 The VDDIO2 interrupt is disabled
1 The VDDIO2 interrupt is enabled