31.2.2 Signal Description

Name Type Description
LUTn-OUT Digital output Output from the Look-up Table
LUTn-IN[2:0] Digital input Input to the Look-up Table. LUTn-IN[2] can serve as CLK_LUTn.

Refer to the I/O Multiplexing and Considerations section for details on the pin mapping for this peripheral. One signal can be mapped to several pins.