38.4.2 Power Consumption

Table 38-5. Power Consumption in Active and Idle Mode
Operating Conditions:
  • VDD = VDDIO2 = 3.0V
  • TA = 25°C
  • System power consumption measured with peripherals disabled and I/O ports driven low with inputs disabled
Symbol Description Min. Typ.✝ Max. 85°C Max. 125°C Unit Conditions
IDD Active power consumption 4.4 5.3 5.3 mA OSCHF = 24 MHz
1.1 1.3 1.3 mA OSCHF = 4 MHz
6 19 42 μA OSC32K = 32.768 kHz
4.2 5 5 mA EXTCLK = 24 MHz
870 1300 1300 μA EXTCLK = 4 MHz
8.5 25 35 μA

XOSC32K = 32.768 kHz,

XOSC32KCTRLA.LPMODE = 0

6.6 25 35 μA

XOSC32K = 32.768 kHz,

XOSC32KCTRLA.LPMODE = 1

IDD_IDLE Idle power consumption 2.15 2.7 2.7 mA OSCHF = 24 MHz
620 800 850 μA OSCHF = 4 MHz
3 19 40 μA OSC32K = 32.768 kHz
1.9 2.4 2.45 mA EXTCLK = 24 MHz
460 850 850 μA EXTCLK = 4 MHz
5.5 22 30 μA

XOSC32K = 32.768 kHz,

XOSC32KCTRLA.LPMODE = 0

3.6 22 30 μA

XOSC32K = 32.768 kHz,

XOSC32KCTRLA.LPMODE = 1

IDD_BASE Minimum power consumption in different sleep modes 0.65 9 32 μA

Power-Down or Standby sleep mode, all peripherals disabled,

VREGCTRL.PMODE = 0 (AUTO)

160 220 240 μA

Power-Down sleep mode, all peripherals disabled,

VREGCTRL.PMODE = 1 (FULL)

0.9 6.8 14.1 μA

Power-Down sleep mode,

VREGCTRL.PMODE = 0 (AUTO),

VREGCTRL.HTLLEN = 1

IRST Reset power consumption 165 220 220 μA RESET pulled to GND

Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.