33.3.6 Interrupts

Table 33-5. Available Interrupt Vectors and Sources
Name Vector Description Conditions
RESRDY Result Ready interrupt The conversion result is available in ADCn.RES
WCMP Window Comparator interrupt As defined by WINCM in ADCn.CTRLE

When an interrupt condition occurs, the corresponding interrupt flag is set in the Interrupt Flags (ADCn.INTFLAGS) register.

An interrupt source is enabled or disabled by writing to the corresponding enable bit in the Interrupt Control (ADCn.INTCTRL) register.

An interrupt request is generated when the corresponding interrupt source is enabled and the interrupt flag is set. The interrupt request remains active until the interrupt flag is cleared. Refer to the ADCn.INTFLAGS register for details on how to clear interrupt flags.