33.3.1 Definitions

  • Conversion: The operation in which analog values on the selected ADC inputs are transformed into a digital representation.
  • Sample: The output of a single ADC conversion.
  • Result: The value placed in the Result (ADCn.RES) register. Depending on the ADC configuration, this value is a single sample or the sum of multiple accumulated samples.