38.5.5 SPI

Figure 38-6. SPI - Timing Requirements in Host Mode
Table 38-20. SPI - Timing Specifications in Host Mode
Symbol Description Min. Typ.✝ Max. Unit Condition
fSCK * SCK clock frequency fCLK_PER / 2 MHz
TSCK * SCK period 2 × TCLK_PER ns
tSCKW SCK high/low width 0.5 × TSCK ns
tSCKR SCK rise time 2.7 ns
tSCKF SCK fall time 2.7 ns
tMIS MISO setup to SCK 10 ns
tMIH MISO hold after SCK 10 ns
tMOS MOSI setup to SCK 0.5 × TSCK ns
tMOH MOSI hold after SCK 1.0 ns

Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Figure 38-7. SPI - Timing Requirements in Client Mode
Table 38-21. SPI - Timing Specifications in Client Mode
Symbol Description Min. Typ.✝ Max. Unit Condition
fSSCK * Client SCK clock frequency fCLK_PER / 4 MHz
TSSCK * Client SCK period 4 × TCLK_PER ns
tSSCKW * SCK high/low width 2 × TCLK_PER ns
tSSCKR * SCK rise time 1600 ns
tSSCKF * SCK fall time 1600 ns
tSIS * MOSI setup to SCK 3.0 ns
tSIH * MOSI hold after SCK TCLK_PER ns
tSSS * SS setup to SCK 21 ns
tSSH * SS hold after SCK 20 ns
tSOS MISO setup to SCK 8.0 ns
tSOH MISO hold after SCK 13 ns
tSOSS MISO setup after SS low 11 ns
tSOSH MISO hold after SS low 8.0 ns

Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.