12.2.2 Signal Description

Signal Type Description
CLKOUT Digital output CLK_PER output
XTALHF1 Analog input Input for external clock source (EXTCLK) or one pin of a high-frequency crystal
XTALHF2 Analog input Input for one pin of a high-frequency crystal
XTAL32K1 Analog input Input for external 32.768 kHz clock source or one pin of a 32.768 kHz crystal
XTAL32K2 Analog input Input for one pin of a 32.768 kHz crystal

For more details, refer to the I/O Multiplexing section.