2 Overview

The MPLAB Data Visualizer is a program used to process and visualize data from a running embedded target. The program may be accessed from within MPLAB X IDE or as a standalone program.

Note: The MPLAB Data Visualizer is always being updated to add or improve features. Not all images in this document reflect interface updates, especially if those updates are not critical to understanding the feature being shown in the image.
Figure 2-1. Output of Streaming Data