7 DVRT Protocol Options and Status Information

To view and change DVRT Protocol Options and Status, click on the DVRT Protocol pane, but not a control, to show these selections. Mouse over a field to see a pop-up definition.

Figure 7-1. Options and Status Information
Figure 7-2. Mouseover of Field