3.3.1 Analog Comparator Interrupt Control
A clarification of the Interrupt Mode (INTMODE) bit field of the AC Interrupt Control (ACn.INTCTRL, section 32.5.5) register has been made.
Table 32-4. Interrupt Generation with Single Comparator
Value | Name | Description |
---|---|---|
0x0
|
BOTHEDGE | Positive and negative inputs crosses |
0x1
|
- | Reserved |
0x2 |
NEGEDGE | Positive input goes below negative input |
0x3 |
POSEDGE | Positive input goes above negative input |