3.5.1 I/O Pin Characteristics
Some clarifications have been made to the I/O Pin Characteristics table. Note that one footnote has been deleted.
Table 39-7. I/O Pin Characteristics(1)
Symbol | Description | Min. | Typ.✝ | Max. | Units | Conditions |
---|---|---|---|---|---|---|
Input Low Voltage | ||||||
VIL | I/O PORT: | |||||
|
— | — | 0.2×VDD | V | ||
|
— | — | 0.3×VDD | V | ||
|
— | — | 0.8 | V | ||
RESET Pin | — | — | 0.2×VDD | V | ||
TTL level | — | — | 0.8 | V | ||
Input High Voltage | ||||||
VIH | I/O PORT: | |||||
|
0.8×VDD | — | — | V | ||
|
0.7×VDD | — | — | V | ||
|
1.35 | — | — | V | ||
RESET Pin | 0.8×VDD | — | — | V | ||
TTL level | 1.6 | — | — | V | ||
Input Leakage Current(2) | ||||||
IIL | I/O PORTS(3) | — | <5 | — | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA = 85°C |
— | <5 | — | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA = 125°C |
||
RESET Pin(4) | — | ±50 | — | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA = 85°C |
|
Pull-up Current | ||||||
IPUR | — | 140 | — | μA | VDD = 3.0V, VPIN = GND | |
Output Low Voltage | ||||||
VOL | Standard I/O Ports | — | — | 0.6 | V | IOL = 10 mA, VDD = 3.0V |
Output High Voltage | ||||||
VOH | Standard I/O Ports | VDD-0.7 | — | — | V | IOH = 6 mA, VDD = 3.0V |
I/O Slew Rate | ||||||
tSR | Rising slew rate | — | 22 | — | ns | PORTCTRL.SRL = 0x00 |
Rising slew rate | — | 45 | — | ns | PORTCTRL.SRL = 0x01 |
|
Falling slew rate | — | 30 | — | ns | PORTCTRL.SRL = 0x01 |
|
Falling slew rate | — | 16 | — | ns | PORTCTRL.SRL = 0x00 |
|
Pin Capacitance | ||||||
CIO | OPAMP output | — | 9 | — | pF | |
VREFpin | — | 7 | — | pF | ||
XTAL pins | — | 4 | — | pF | ||
Other pins | — | 4 | — | pF | ||
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
|