3.2 Single Event Effects (SEE) Performance

This device has been characterized for SEE with heavy ions. The following SEE safe-operating area profile has been established using the ions, linear energy transfer (LET), range, and total energy conditions shown.

Table 3-2. SEE Safe-Operating Area
Ion Species

Eff. Surface LET
(MeV·cm2/mg

Beam Energy
(MeV)

Eff. Range
(µm)

VDS (V)
VGS = 0VVGS = –5VVGS = –10VVGS = –15VVGS–20V
Ag44(±5%)1330(±5%)117(±5)235235235235235
Xe63.9(±5%)946(±5%)70(±7.5%)200200200200—
Au90.0(±5%)1489(±5%)83(±5)190190———
Figure 3-1. SEE Safe-Operating Area

Microchip Radiation-Hardened MOSFETs are tested in a manner to provide maximum observability during heavy ion exposure. The filtering circuits of MIL-STD-750F Method 1080 are not used.

A VGS/VDS point is accepted on the prior plot if all of the following conditions are met:
  1. A fluence of 3×105 ±20% ions/cm2 is delivered to each sample
  2. No single event burnout is detected via continuous monitoring of the drain current
  3. No single event gate rupture is detected via continuous monitoring of the gate current
  4. Post-exposure IDSS tests continue to pass specification
  5. Post-exposure IGSS test continue to pass specification