3.1 Post Total Dose Irradiation Electrical Performance

Table 3-1. Static Characteristics TA = 25 °C, 100 krad(Si), 50–300 rad(Si)/s, unless otherwise noted
SymbolParameterTest ConditionsRatingsUnit
MinTypMax
VBR(DSS)Drain-Source Breakdown VoltageVGS = 0V, IDS = 1.0 mA250——V
RDS(ON)Drain-Source On Resistance1VGS = 12V, IDS = 28.5A——0.041Ω
VGS(TH)Gate-Source Threshold VoltageVGS ≤ VDS, IDS = 1.0 mA2.0—4.0V
VSDDiode Forward VoltageIDS = –45A, VGS = 0V——1.2V
IGSSGate-Source Leakage CurrentVGS = ±20V——±100nA
IDSSZero Gate Voltage Drain Current

VDS = 200V,
VGS = 0V

TA = 25 °C——10µA
TA = 125 °C——25
Note:
  1. Pulse test: pulse width < 300 µs, duty cycle < 2%