1.1 Absolute Maximum Ratings
| Symbol | Parameter | Ratings | Unit |
|---|---|---|---|
| IDS | Continuous Drain Current at TC = 25 °C | 45 | A |
| Continuous Drain Current at TC = 100 °C | 28.5 | ||
| IDM | Pulsed Drain Current1 | 180 | A |
| VGS | Gate-Source Voltage | ±20 | V |
| PD | Total Power Dissipation at TC = 25 °C | 208 | W |
| Linear Derating Factor | 1.61 | W/C° | |
| TJ, TSTG | Operating and Storage Junction Temperature Range | –55 to 150 | °C |
| TL | Soldering Temperature for 5 Seconds (1.6 mm from case) | 300 | °C |
| WT | Typical Package Mass | 9.3 | g |
| EAS | Single Pulse Avalanche Energy2 | 251 | mJ |
| IAR | Avalanche Current1 | 45 | A |
Note:
- Repetitive Rating: Pulse width limited by maximum junction temperature
- VDD = 50V, starting TJ = 25 °C, L = 204 µH, Peak IL = 45A, VGS = 12V