1.2 Electrical Performance
| Symbol | Parameter | Test Conditions | Ratings | Unit | |||
|---|---|---|---|---|---|---|---|
| Min | Typ | Max | |||||
| V(BR)DSS | Drain-Source Breakdown Voltage | VGS = 0V, IDS = 1.0 mA | 250 | — | — | V | |
| RDS(ON) | Drain-Source On Resistance1 | VGS = 12V, IDS = 28.5A | — | — | 0.041 | Ω | |
| VGS(TH) | Gate-Source Threshold Voltage | VGS ≤ VDS, IDS = 1.0 mA | 2.0 | — | 4.0 | V | |
| GFS | Forward Transconductance1 | VDD = 15V, IDS = 28.5A | 37 | — | — | S | |
| IGSS | Gate-Source Leakage Current | VGS = ±20V | — | — | ±100 | nA | |
| IDSS | Zero Gate Voltage Drain Current |
VDS = 200V, | TA = 25 °C | — | — | 10 | µA |
| TA = 125 °C | — | — | 25 | ||||
Note:
- Pulse test: pulse width < 300 µs, duty cycle < 2%
| Symbol | Parameter | Test Conditions | Ratings | Unit | ||
|---|---|---|---|---|---|---|
| Min | Typ | Max | ||||
| CISS | Input Capacitance | VGS = 0V, VDS = 25V, ƒ = 1 MHz | — | 6152 | — | pF |
| CRSS | Reverse Transfer Capacitance | — | 21 | — | ||
| COSS | Output Capacitance | — | 888 | — | ||
| QG | Total Gate Charge | VGS = 12V, IDS = 45A, VDD = 125V | — | — | 220 | nC |
| QGS | Gate-Source Charge | — | — | 50 | ||
| QGD | Gate-Drain (“Miller”) Charge | — | — | 70 | ||
| tD(ON) | Turn-On Delay Time |
VGS = 12V, IDS = 45A, VDD = 125V | — | — | 40 | ns |
| tR | Voltage Rise Time | — | — | 125 | ||
| tD(OFF) | Turn-Off Delay Time | — | — | 85 | ||
| tF | Voltage Fall Time | — | — | 30 | ||
| Symbol | Parameter | Test Conditions | Ratings | Unit | ||
|---|---|---|---|---|---|---|
| Min | Typ | Max | ||||
| IS | Continuous Source Current (Body Diode) | — | — | 45 | A | |
| ISM | Pulsed Source Current (Body Diode)1 | — | — | 180 | A | |
| VSD | Diode Forward Voltage | IDS = –45A, VGS = 0V | — | — | 1.2 | V |
| tRR | Reverse Recovery Time2 | IDS = –45A, di/dt ≤ –100 A/µs, VDD ≤ 50V | — | — | 700 | ns |
Note:
- Repetitive Rating: Pulse width limited by maximum junction temperature
- Pulse test: pulse width < 300 µs, duty cycle < 2%
| Symbol | Parameter | Test Conditions | Ratings | Unit | ||
|---|---|---|---|---|---|---|
| Min | Typ | Max | ||||
| LS + LD | Total inductance | Measured from the center of drain pad to center of source pad | — | 6.8 | — | nH |