3.2.2 ATA5831 Configuration Tool
The Electrical Erasable Programmable Read Only Memory (EEPROM) within the ATA8510 device stores the configuration settings of the RF transceiver. The ATA8510 configuration tool operates on a Java run-time engine providing significant assistance in managing configuration settings. For EEPROM programming, use the *.hex file to export with the programming tools.