27.2.2 Signal Description
| Name | Type | Description |
|---|---|---|
| LUTn-OUT | Digital output | Output from the look-up table |
| LUTn-IN[2:0] | Digital input | Input to the look-up table. LUTn-IN[2] can serve as CLK_LUTn. |
Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be mapped to several pins.