27.5.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | ENABLE | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 6 – RUNSTDBY Run in Standby
Writing this bit to ‘1’ will
enable the peripheral to run in Standby sleep mode.
| Value | Description |
|---|---|
| 0 | The CCL will not run in Standby sleep mode |
| 1 | The CCL will run in Standby sleep mode |
Bit 0 – ENABLE Enable
| Value | Description |
|---|---|
| 0 | The peripheral is disabled |
| 1 | The peripheral is enabled |