32.5 Power Consumption
The values are measured power consumption under the following
conditions, except where noted:
- VDD = 3V
- TA = 25°C
- OSC20M used as the system clock source, except where otherwise specified
- System power consumption measured with peripherals disabled and I/O ports driven low with inputs disabled
| Mode | Description | Clock Source | PDIV Division | fCLK_CPU | VDD | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|---|---|
| Active | Active power consumption | OSC20M FREQSEL =
0x2 | 1 | 20 MHz | 5V | 10 | - | mA |
| 2 | 10 MHz | 5V | 5 | - | mA | |||
| 3V | 3 | - | mA | |||||
| 4 | 5 MHz | 5V | 2.5 | 5 | mA | |||
| 3V | 1.5 | - | mA | |||||
| 2V | 1 | - | mA | |||||
OSC20M FREQSEL =
0x1 | 1 | 16 MHz | 5V | 8 | - | mA | ||
| 2 | 8 MHz | 5V | 4 | - | mA | |||
| 3V | 2.3 | - | mA | |||||
| OSCULP32K | 1 | 32.768 kHz | 5V | 20 | - | µA | ||
| 3V | 11 | - | µA | |||||
| 2V | 7 | - | µA | |||||
| Idle | Idle power consumption | OSC20M FREQSEL =
0x2 | 1 | 20 MHz | 5V | 2.8 | - | mA |
| 2 | 10 MHz | 5V | 1.4 | - | mA | |||
| 3V | 1 | - | mA | |||||
| 4 | 5 MHz | 5V | 0.7 | 3.5 | mA | |||
| 3V | 0.5 | - | mA | |||||
| 2V | 0.4 | - | mA | |||||
OSC20M FREQSEL =
0x1 | 1 | 16 MHz | 5V | 2.2 | - | mA | ||
| 2 | 8 MHz | 5V | 1.1 | - | mA | |||
| 3V | 0.7 | - | mA | |||||
| OSCULP32K | 1 | 32.768 kHz | 5V | 6 | - | µA | ||
| 3V | 3 | - | µA | |||||
| 2V | 2 | - | µA |
| Mode | Description | Condition | Typ. 25°C | Max. 25°C | Max. 85°C(1) | Max. 125°C | Unit | |
|---|---|---|---|---|---|---|---|---|
| Standby | Standby power consumption | RTC running at 1.024 kHz from external XOSC32K (CL = 7.5 pF) | VDD = 3V | 0.6 | - | - | - | µA |
| RTC running at 1.024 kHz from internal OSCULP32K | VDD = 3V | 0.5 | 3 | 6 | 16 | µA | ||
| Power-Down/Standby | Power-down/Standby power consumption are the same when all peripherals are stopped | All peripherals stopped | VDD = 3V | 0.1 | 2 | 5 | 15 | µA |
| Reset | Reset power consumption | RESET line pulled low | VDD = 3V | 100 | - | - | - | µA |
Note:
- These values are based on characterization and are not covered by production test limits.