29.5.17 Calibration
| Name: | CALIB |
| Offset: | 0x16 |
| Reset: | 0x01 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DUTYCYC | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – DUTYCYC Duty Cycle
This bit determines the duty cycle of the ADC clock.
| Value | Description |
|---|---|
| 0 | 50% Duty Cycle |
| 1 | 25% Duty Cycle |
| Name: | CALIB |
| Offset: | 0x16 |
| Reset: | 0x01 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DUTYCYC | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
This bit determines the duty cycle of the ADC clock.
| Value | Description |
|---|---|
| 0 | 50% Duty Cycle |
| 1 | 25% Duty Cycle |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.