23.5.5 USART Status Register
| Name: | STATUS |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXCIF | TXCIF | DREIF | RXSIF | ISFIF | BDF | WFB | |||
| Access | R | R/W | R | R/W | R/W | R/W | W | ||
| Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
Bit 7 – RXCIF USART Receive Complete Interrupt Flag
This flag is set when there are unread data in the receive buffer and cleared when the receive buffer is empty.
Bit 6 – TXCIF USART Transmit Complete Interrupt Flag
This flag is set when the entire frame in the Transmit Shift register has been
shifted out, and there are no new data in the transmit buffer (TXDATAL and
TXDATAH) registers. It is cleared by writing a ‘1’ to it.
Bit 5 – DREIF USART Data Register Empty Interrupt Flag
This flag is set when the Transmit Data (USARTn.TXDATAL and USARTn.TXDATAH) registers are empty and cleared when they contain data that has not yet been moved into the transmit shift register.
Bit 4 – RXSIF USART Receive Start Interrupt Flag
This flag is set when Start-of-Frame detection is enabled, the device is in
Standby sleep mode, and a valid start bit is detected. It is cleared by writing
a ‘1’ to it.
This flag is not used in the Host SPI mode operation.
Bit 3 – ISFIF Inconsistent Synchronization Field Interrupt Flag
This flag is set if an auto-baud mode is enabled, and the synchronization field
is too short or too long to give a valid baud setting. It will also be set when
USART is set to LINAUTO mode, and the SYNC character differs from data value
0x55. This flag is cleared by writing a
‘1’ to it. See the Auto-Baud section for more
information.
Bit 1 – BDF Break Detected Flag
This flag is set if an auto-baud mode is enabled and a valid break and
synchronization character is detected, and is cleared when the next data are
received. It can also be cleared by writing a ‘1’ to it. See
the Auto-Baud section for more information.
Bit 0 – WFB Wait For Break
This bit controls whether the Wait For Break feature is enabled or not. Refer to the Auto-Baud section for more information.
| Value | Description |
|---|---|
| 0 | Wait For Break is disabled |
| 1 | Wait For Break is enabled |