17.5.5 VLM Interrupt Flags
| Name: | INTFLAGS |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLMIF | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Name: | INTFLAGS |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VLMIF | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.