Figure 33-38. BOD Current vs. VDD
(Continuous Mode enabled)Figure 33-39. BOD Current vs. VDD
(Sampled BOD at 125 Hz)Figure 33-40. BOD Current vs. VDD
(Sampled BOD at 1 kHz)
BOD Threshold vs. Temperature
Figure 33-41. BOD Threshold vs. Temperature
(BODLEVEL0)Figure 33-42. BOD Threshold vs. Temperature
(BODLEVEL2)Figure 33-43. BOD Threshold vs. Temperature
(BODLEVEL7)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.