25.3.2.1.2 Client Initialization
Follow these steps to initialize the client:
- Before enabling the TWI device, configure the SDA Setup Time (SDASETUP) bit from the Control A (TWIn.CTRLA) register.
- Write the address of the client to the Client Address (TWIn.SADDR) register.
- Write a ‘
1’ to the Enable TWI Client (ENABLE) bit in the Client Control A (TWIn.SCTRLA) register to enable the TWI client.
The client device will now wait for a host device to issue a Start condition and the matching client address.