28.5.5 Status
| Name: | STATUS |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STATE | CMP | ||||||||
| Access | R | R/W | |||||||
| Reset | 0 | 0 |
Bit 4 – STATE Analog Comparator State
Bit 0 – CMP Analog Comparator Interrupt Flag
This is the interrupt flag for the AC. Writing a ‘1’
to this bit will clear the interrupt flag.