| Entire Document | Removed the content of the Instruction Set Summary
section. This section now refers to the external Instruction Set Manual
instead. |
| megaAVR® 0-series
Overview |
megaAVR ® Device Designations
figure updated |
| Pinout | 48-Pin VQFN added |
| I/O Multiplexing and Considerations | Multiplexed Signals table updated to include
48-Pin VQFN |
| Peripherals and Architecture | Interrupt Vector Mapping table 40-Pin column
removed |
| Electrical Characteristics |
- Power
Dissipation and Junction Temperature vs. Temperature
table replaced UQFN48 with VQFN48 numbers
- Power
Dissipation and Junction Temperature vs. Temperature
table added missing numbers for TQFP48
- Power Supply,
Reference, and Input Range table added
RINrow
- UPDI Max. Bit
Rates vs. VDD table corrected VDD condition
for 0.9 Mbps
|
| Ordering information |
- Added ordering
codes for 48-Pin VQFN
- Product
Identification System figure updated
|
| Package Drawings |
- Updated table
Drawing Numbers to Microchip editorial standard
- Added 48-Pin VQFN
package to Drawing Numbers
- Added 48-Pin VQFN
package drawing
|