23.3.3.2.6 Half-Duplex Operation
Half-duplex is a type of communication where two or more devices may communicate with each
other, but only one at a time. The USART can be configured to operate in the following
half-duplex modes:
- One-Wire mode
- RS-485 mode