28.3.2.3 Power Modes
For power sensitive applications, the AC
provides a low-power mode with lower power consumption and increased propagation delay. The
low-power mode is selected by writing the Low Power Mode (LPMODE) bit in the Control A
(ACn.CTRLA) register to ‘1’.