30.5 Register Description
These registers are readable only through the UPDI with special instructions and are NOT readable through the CPU.
Registers at offset addresses 0x0-0x3 are the UPDI Physical configuration registers.
Registers at offset addresses 0x4-0xC are the ASI level registers.